Tyco Electronics Tyco Electronics









Switching & Protection < Switching - Electrical Distribution and Circuit Protection (Dorman Smith)

Switching - Electrical Distribution and Circuit Protection (Dorman Smith)

The extensive array of electrical distribution systems suited to a broad scope of domestic, commercial and industrial applications, together with instruments for detection and measurement of key electrical parameters, and surge protectors for power and communications lines ensures unrivalled capability to fulfil the most demanding specifications.



Loadlimiter 63 Distribution Systems
 
A range of truly versatile distribution systems providing unobtrusive final circuit management solutions for applications up to 250A. The range offers TP&N and SP&N distribution boards with and extensive selection of MCBs, RCBOs, RCCBs, switch disconnectors, MCCBs, fuse switch incomers and other devices.
DA Type - SP&N Distribution System
DB Type - TP&N Distribution System


Loadbank 125/200/250 - Panel Board Systems
 
Wall or floor mounted Loadbank offers uncomplicated flexibility for the self-build project, requiring only basic hand tools for assembly and almost limitless permutation.
Loadbank 125 - Light Duty Panel Boards
Loadbank 200 - Fuse Switch Panel Board
Loadbank 250 – Medium Duty Panel Board


Loadswitch – Fuse Combination Units
 
Loadswitch range portfolio includes skeleton switches, housed fuse switches and switch disconnectors. All Loadswitch fuse combination units exceed EN 60947-3 requirements and amply meet specifications for full uninterrupted duty to ensure that switches will indefinitely maintain the maximum rated load.
Loadswitch - Fuse Combination Units


Circuit Protection Devices
 
Dorman Smith brand provides extensive selection circuit protection devices such as MCBs, RCBOs, RCCBs, switch disconnectors, timers, contactors, MCCBs, fuse switch incomers and many other circuit devices.
Circuit Protection Devices


Modis – LV Modular Distribution Switchboards
 
Modis family of distribution switchboard systems is a range of fully type-tested assemblies comprehensively covers all low-voltage switchboard requirements up to 3200A.
Modis 12
Modis 25/32


Technical Data and Application
 
Technical Data and Application guide provides detailed information to assist the design engineers and the installer on current standards for electrical switchgear, together with full technical information on our products.
Technical Data and Application


Loadline Z Frame ACB
 
Loadline Z Frames Air Circuit Breakers range offers current ratings from 800A – 4000A in 3 frame sizes. Up to 3200A accommodated within the same height and depth. All utilise a double break contact system ensuring a fast interruption time of short circuit currents and a high making capacity offering greater operator safety.
Loadline Z Frame ACB